(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
AK2 I/O
Overall benefits: Downloads

Second generation ADAP-KOOL® product
Interfaces to AKC 55 controller
Compact, space-saving footprint
Modular/scalable design
Echelon® communications
Self-addressing I/O
DIN rail mountable
 
Click here to view available documentation
about AK2 I/O
Photo Module Type Characteristics

Specifications

AK2-CM 101A Communication Module

Provides Echelon communications for up to nine I/O modules

Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 101A
Universal Analog Input
8 Universal Inputs:
Analog input- 0-10 Vdc 4-20 mA 
Digital input - dry contacts
Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 102
Digital Input
8 digital inputs - high and low voltage versions Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 204 
Digital Output
8 digital outputs Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
5 amps up to 20 total
AK2-XM 205
Combination
8 Digital Outputs and
8 Universal Inputs
8 Universal Inputs:
Analog input: 0-10 Vdc 4-20 mA 
Digital input - dry contacts
8 Digital outputs (override optional)
Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
5 amps up to 20 total
Danfoss Scroll Compressor Tool